How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | AJ: | 7.25 |
| P: | 4.62 in | L1: | 14.86 in |
| AG: | 10.5 | AA: | 15.19 |
| U: | 1.25 in | BE1: | 0.5 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | AE2: | 0.97 |
| AK: | 8.5 | AF: | 0.38 |
| H: | 0.53 in | LL: | 5.25 in |
| G: | 3.63 | V: | 4.26 in |
| BF: | 0.53 | AB: | 6.76 |
| BD: | 9 | L: | 10.88 in |
Technical Specifications
| Assembly: | YFC-2 | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.27 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.250 in | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.00 |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Input Diameter (in): | 1.25 in | Bore Code: | 36 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

