How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AK: | 8.5 |
| U: | 1.25 in | BF: | 0.53 |
| LL: | 5.25 in | I: | 7.5 in |
| BD: | 9 | D: | 4.88 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AA: | 15.19 | L: | 10.88 in |
| P: | 4.62 in | AB: | 6.76 |
| H: | 0.53 in | G: | 3.63 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AG: | 10.5 | T: | 2.25 |
| L1: | 14.86 in | AE2: | 0.97 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 24 |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 1/2 X 3.00 |
| Gear Type: | Worm | Bore Code: | 36 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.250 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Output RPM: | 233 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

