How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | D: | 4.88 |
| AF: | 0.38 | BD: | 9 |
| T: | 2.25 | L1: | 14.86 in |
| AJ: | 7.25 | AB: | 6.76 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | H: | 0.53 in |
| AG: | 10.5 | AK: | 8.5 |
| V: | 4.26 in | AE2: | 0.97 |
| BE1: | 0.5 in | AA: | 15.19 |
| LL: | 5.25 in | BF: | 0.53 |
| I: | 7.5 in | G: | 3.63 |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.00 | Input HP @ 1750 RPM: | 24 |
| Output RPM: | 233 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 250TC |
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Bore Code: | 36 | Output Diameter (in): | 2.250 in |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

