How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | BD: | 5.88 |
| P: | 4.62 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| AE2: | 0.97 | V: | 4.26 in |
| AF: | 0.38 | AG: | 10.5 |
| AB: | 6.76 | H: | 0.53 in |
| G: | 3.63 | L: | 10.88 in |
| BE: | 0.38 in | LM: | 13.21 |
| BF: | 0.41 | I: | 7.5 in |
| AA: | 15.19 | AJ: | 5.88 |
| U: | 1.25 in | D: | 4.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 2.07 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.250 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.00 |
| Output RPM: | 17.5 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Bore Code: | 36 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

