How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | P: | 4.62 in |
| T: | 2.25 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| V: | 4.26 in | AG: | 10.5 |
| H: | 0.53 in | D: | 4.88 |
| AF: | 0.38 | BE: | 0.38 in |
| BF: | 0.41 | AE2: | 0.97 |
| I: | 7.5 in | LL: | 5.25 in |
| G: | 3.63 | BD: | 5.88 |
| U: | 1.25 in | AJ: | 5.88 |
| LM: | 13.21 | AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.00 |
| Motor Frame Size: | 56C | Ratio: | 100:1 |
| Model Code: | 52YFC | Output RPM: | 17.5 |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 36 |
| Output Diameter (in): | 2.250 in | Assembly: | YFC-2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.07 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

