How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | AB: | 6.76 |
| BD: | 5.88 | AA: | 15.19 |
| V: | 4.26 in | I: | 7.5 in |
| P: | 4.62 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | LM: | 13.21 |
| LL: | 5.25 in | D: | 4.88 |
| G: | 3.63 | U: | 1.25 in |
| AE2: | 0.97 | AF: | 0.38 |
| AJ: | 5.88 | AG: | 10.5 |
| AK: | 4.5 | BF: | 0.41 |
| L: | 10.88 in | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 117 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.250 in |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.00 |
| Output Shaft: | Hollow Bore | Model Code: | 52YFC |
| Bore Code: | 36 | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 14.3 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

