How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AG: | 10.5 |
| AB: | 6.76 | T: | 2.25 |
| LM: | 13.21 | H: | 0.53 in |
| LL: | 5.25 in | G: | 3.63 |
| I: | 7.5 in | AE2: | 0.97 |
| AF: | 0.38 | BE: | 0.38 in |
| BD: | 5.88 | AA: | 15.19 |
| U: | 1.25 in | V: | 4.26 in |
| AK: | 4.5 | D: | 4.88 |
| L: | 10.88 in | BF: | 0.41 |
Technical Specifications
| Output Key: | 1/2 X 3.00 | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Bore Code: | 36 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 14.3 | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | 52YFC | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2.250 in | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

