How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | AJ: | 5.88 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| G: | 3.63 | L: | 10.88 in |
| BF: | 0.41 | BE: | 0.38 in |
| AE2: | 0.97 | LL: | 5.25 in |
| BD: | 5.88 | V: | 4.26 in |
| H: | 0.53 in | AK: | 4.5 |
| AA: | 15.19 | I: | 7.5 in |
| LM: | 13.21 | AB: | 6.76 |
| D: | 4.88 | AG: | 10.5 |
| U: | 1.25 in | P: | 4.62 in |
Technical Specifications
| Input HP @ 1750 RPM: | 11.3 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 36 |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.00 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Output RPM: | 87.5 | Assembly: | YFC-2 |
| Output Diameter (in): | 2.250 in | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Series Code: | OE | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

