How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 3.63 |
| AK: | 4.5 | L: | 10.88 in |
| U: | 1.25 in | BE: | 0.38 in |
| H: | 0.53 in | AE2: | 0.97 |
| P: | 4.62 in | I: | 7.5 in |
| D: | 4.88 | AJ: | 5.88 |
| V: | 4.26 in | LM: | 13.21 |
| AG: | 10.5 | T: | 2.25 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| BF: | 0.41 | AA: | 15.19 |
| AB: | 6.76 | LL: | 5.25 in |
Technical Specifications
| Gear Type: | Worm | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 11.3 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.250 in |
| Series Code: | OE | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Center Distance (in): | 5.25 |
| Bore Code: | 36 | Output Key: | 1/2 X 3.00 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Output RPM: | 87.5 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

