How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 7.5 in |
| AE2: | 0.97 | BE: | 0.38 in |
| BF: | 0.41 | U: | 1.25 in |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| G: | 3.63 | LM: | 13.21 |
| AA: | 15.19 | LL: | 5.25 in |
| V: | 4.26 in | H: | 0.53 in |
| BD: | 5.88 | AF: | 0.38 |
| AG: | 10.5 | L: | 10.88 in |
| D: | 4.88 | P: | 4.62 in |
| AB: | 6.76 | T: | 2.25 |
Technical Specifications
| Output Key: | 1/2 X 3.00 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 9.38 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio Range: | 25:1 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.250 in | Bore Code: | 36 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

