How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | AF: | 0.38 |
| AG: | 10.5 | P: | 4.62 in |
| AB: | 6.76 | BF: | 0.41 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| G: | 3.63 | AK: | 4.5 |
| U: | 1.25 in | AJ: | 5.88 |
| LM: | 13.21 | H: | 0.53 in |
| AA: | 15.19 | LL: | 5.25 in |
| V: | 4.26 in | AE2: | 0.97 |
| D: | 4.88 | I: | 7.5 in |
| BE: | 0.38 in | L: | 10.88 in |
Technical Specifications
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 8.04 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.00 | Service Factor: | 1 |
| Series Code: | OE | Output Diameter (in): | 2.250 in |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Bore Code: | 36 | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

