How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | G: | 3.63 |
| AG: | 10.5 | V: | 4.26 in |
| BD: | 5.88 | D: | 4.88 |
| U: | 1.25 in | T: | 2.25 |
| AA: | 15.19 | H: | 0.53 in |
| LL: | 5.25 in | LM: | 13.21 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| AF: | 0.38 | AJ: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| AB: | 6.76 | I: | 7.5 in |
| P: | 4.62 in | BF: | 0.41 |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Assembly: | YFC-2 |
| Motor Frame Size: | 56C | Bore Code: | 36 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 30:1 |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.250 in | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 8.04 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Output Key: | 1/2 X 3.00 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

