How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | LL: | 5.25 in |
| AG: | 10.5 | BD: | 5.88 |
| AB: | 6.76 | AK: | 4.5 |
| BE: | 0.38 in | U: | 1.25 in |
| BF: | 0.41 | L: | 10.88 in |
| H: | 0.53 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| LM: | 13.21 | T: | 2.25 |
| V: | 4.26 in | P: | 4.62 in |
| AJ: | 5.88 | G: | 3.63 |
| AA: | 15.19 | I: | 7.5 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 6.29 |
| Bore Code: | 36 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Key: | 1/2 X 3.00 | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Output Diameter (in): | 2.250 in |
| Model Code: | 52YFC | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Series Code: | OE | Assembly: | YFC-2 |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

