How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | V: | 4.26 in |
| BE: | 0.38 in | AA: | 15.19 |
| AJ: | 5.88 | P: | 4.62 in |
| I: | 7.5 in | LL: | 5.25 in |
| H: | 0.53 in | U: | 1.25 in |
| AK: | 4.5 | T: | 2.25 |
| AF: | 0.38 | AG: | 10.5 |
| LM: | 13.21 | AE2: | 0.97 |
| G: | 3.63 | L: | 10.88 in |
| BF: | 0.41 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.250 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Bore Code: | 36 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 6.29 |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.00 |
| Output RPM: | 43.8 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

