How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | U: | 1.25 in |
| BE: | 0.38 in | AB: | 6.76 |
| AK: | 4.5 | T: | 2.25 |
| I: | 7.5 in | AJ: | 5.88 |
| G: | 3.63 | BD: | 5.88 |
| AG: | 10.5 | LM: | 13.21 |
| P: | 4.62 in | BF: | 0.41 |
| LL: | 5.25 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| AA: | 15.19 | H: | 0.53 in |
| D: | 4.88 | V: | 4.26 in |
Technical Specifications
| Assembly: | YFC-2 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.00 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.250 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 36 | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 5.14 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

