How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LM: | 13.21 |
| BF: | 0.41 | H: | 0.53 in |
| G: | 3.63 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| T: | 2.25 | AK: | 4.5 |
| AF: | 0.38 | LL: | 5.25 in |
| AE2: | 0.97 | U: | 1.25 in |
| AG: | 10.5 | BE: | 0.38 in |
| AJ: | 5.88 | D: | 4.88 |
| L: | 10.88 in | I: | 7.5 in |
| AB: | 6.76 | AA: | 15.19 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Diameter (in): | 2.250 in | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Bore Code: | 36 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio: | 50:1 |
| Series Code: | OE | Output Key: | 1/2 X 3.00 |
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.14 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

