How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 6.76 |
| LL: | 5.25 in | U: | 1.25 in |
| T: | 2.25 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| BF: | 0.41 | V: | 4.26 in |
| G: | 3.63 | P: | 4.62 in |
| I: | 7.5 in | L: | 10.88 in |
| AG: | 10.5 | BE: | 0.38 in |
| AA: | 15.19 | AF: | 0.38 |
| LM: | 13.21 | AJ: | 5.88 |
| BD: | 5.88 | D: | 4.88 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Ratio: | 60:1 |
| Output Key: | 1/2 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.250 in |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Bore Code: | 36 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 4.27 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

