How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BF: | 0.41 |
| G: | 3.63 | V: | 4.26 in |
| U: | 1.25 in | LL: | 5.25 in |
| P: | 4.62 in | BE: | 0.38 in |
| L: | 10.88 in | AB: | 6.76 |
| I: | 7.5 in | AA: | 15.19 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| BD: | 5.88 | T: | 2.25 |
| H: | 0.53 in | AF: | 0.38 |
| LM: | 13.21 | D: | 4.88 |
| AE2: | 0.97 | AK: | 4.5 |
Technical Specifications
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.00 |
| Ratio: | 7.5:1 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.250 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 24 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Bore Code: | 36 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

