How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | V: | 4.26 in |
| P: | 4.62 in | H: | 0.53 in |
| AG: | 10.5 | BE: | 0.38 in |
| I: | 7.5 in | LL: | 5.25 in |
| AJ: | 5.88 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| BF: | 0.41 | L: | 10.88 in |
| AF: | 0.38 | U: | 1.25 in |
| T: | 2.25 | G: | 3.63 |
| AK: | 4.5 | AE2: | 0.97 |
| AA: | 15.19 | LM: | 13.21 |
Technical Specifications
| Ratio: | 7.5:1 | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 24 |
| Ratio Range: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft Direction: | 2 | Bore Code: | 36 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output Key: | 1/2 X 3.00 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output Diameter (in): | 2.250 in |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

