How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| H: | 0.53 in | LL: | 5.25 in |
| BE: | 0.38 in | V: | 4.26 in |
| AF: | 0.38 | T: | 2.25 |
| G: | 3.63 | P: | 4.62 in |
| D: | 4.88 | I: | 7.5 in |
| AK: | 4.5 | BD: | 5.88 |
| AG: | 10.5 | L: | 10.88 in |
| AA: | 15.19 | BF: | 0.41 |
| AE2: | 0.97 | LM: | 13.21 |
| AB: | 6.76 | U: | 1.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.00 | Assembly: | YFC-2 |
| Output RPM: | 233 | Series Code: | OE |
| Input HP @ 1750 RPM: | 24 | Gear Type: | Worm |
| Output Diameter (in): | 2.250 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Motor Frame Size: | 56C | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Bore Code: | 36 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Model Code: | 52YFC | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

