How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AF: | 0.38 |
| BE: | 0.38 in | H: | 0.53 in |
| G: | 3.63 | L: | 10.88 in |
| AA: | 15.19 | BD: | 5.88 |
| AJ: | 5.88 | D: | 4.88 |
| AE2: | 0.97 | AK: | 4.5 |
| T: | 2.438 | AB: | 6.76 |
| LM: | 13.21 | U: | 1.25 in |
| P: | 4.62 in | BF: | 0.41 |
| LL: | 5.25 in | AG: | 10.5 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Model Code: | 52YFC | Output RPM: | 175 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Ratio Range: | 10:1 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 19.4 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 39 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

