How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BE: | 0.38 in |
| L: | 10.88 in | U: | 1.25 in |
| AE2: | 0.97 | D: | 4.88 |
| BD: | 5.88 | I: | 7.5 in |
| P: | 4.62 in | H: | 0.53 in |
| LM: | 13.21 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| G: | 3.63 | AF: | 0.38 |
| LL: | 5.25 in | AK: | 4.5 |
| BF: | 0.41 | AB: | 6.76 |
| T: | 2.438 | V: | 4.26 in |
Technical Specifications
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Output Diameter (in): | 2.438 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 2.07 |
| Bore Code: | 39 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Series Code: | OE | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

