How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| V: | 4.26 in | LL: | 5.25 in |
| P: | 4.62 in | AG: | 10.5 |
| BF: | 0.41 | BE: | 0.38 in |
| L: | 10.88 in | G: | 3.63 |
| AB: | 6.76 | AJ: | 5.88 |
| T: | 2.438 | LM: | 13.21 |
| AF: | 0.38 | AE2: | 0.97 |
| BD: | 5.88 | U: | 1.25 in |
| I: | 7.5 in | AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.07 | Ratio: | 100:1 |
| Output Key: | 5/8 X 4.00 | Bore Code: | 39 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 2.438 in | Motor Frame Size: | 140TC |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Input RPM: | 1,750 | Series Code: | OE |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Center Distance (in): | 5.25 | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

