How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | U: | 1.25 in |
| T: | 2.438 | G: | 3.63 |
| AA: | 15.19 | P: | 4.62 in |
| AF: | 0.38 | BF: | 0.41 |
| BE: | 0.38 in | L: | 10.88 in |
| H: | 0.53 in | D: | 4.88 |
| I: | 7.5 in | AE2: | 0.97 |
| LL: | 5.25 in | AB: | 6.76 |
| V: | 4.26 in | LM: | 13.21 |
| BD: | 5.88 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Diameter (in): | 2.438 in |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Assembly: | YFC-2 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 14.3 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Bore Code: | 39 |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

