How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | L: | 10.88 in |
| T: | 2.438 | BF: | 0.41 |
| AG: | 10.5 | AB: | 6.76 |
| AK: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| P: | 4.62 in | AF: | 0.38 |
| AA: | 15.19 | LM: | 13.21 |
| BE: | 0.38 in | H: | 0.53 in |
| V: | 4.26 in | AE2: | 0.97 |
| AJ: | 5.88 | I: | 7.5 in |
| G: | 3.63 | D: | 4.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 11.3 |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.438 in |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Bore Code: | 39 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

