How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AE2: | 0.97 |
| BD: | 5.88 | BE: | 0.38 in |
| D: | 4.88 | P: | 4.62 in |
| AJ: | 5.88 | L: | 10.88 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | T: | 2.438 |
| AA: | 15.19 | G: | 3.63 |
| V: | 4.26 in | AF: | 0.38 |
| AK: | 4.5 | U: | 1.25 in |
| LM: | 13.21 | H: | 0.53 in |
| I: | 7.5 in | BF: | 0.41 |
Technical Specifications
| Series Code: | OE | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.438 in | Output RPM: | 70 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Output Key: | 5/8 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Bore Code: | 39 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.38 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

