How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 10.88 in |
| I: | 7.5 in | AF: | 0.38 |
| AA: | 15.19 | LL: | 5.25 in |
| P: | 4.62 in | U: | 1.25 in |
| Center Distance (in): | 5.25 in | T: | 2.438 |
| BD: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | AE2: | 0.97 |
| AJ: | 5.88 | LM: | 13.21 |
| AK: | 4.5 | D: | 4.88 |
| AB: | 6.76 | AG: | 10.5 |
| G: | 3.63 | V: | 4.26 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.38 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Ratio Range: | 25:1 |
| Output Diameter (in): | 2.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Bore Code: | 39 |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Output RPM: | 70 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

