How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | L: | 10.88 in |
| BD: | 5.88 | I: | 7.5 in |
| LM: | 13.21 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | V: | 4.26 in |
| AK: | 4.5 | AF: | 0.38 |
| AA: | 15.19 | AG: | 10.5 |
| BE: | 0.38 in | BF: | 0.41 |
| AB: | 6.76 | U: | 1.25 in |
| AE2: | 0.97 | T: | 2.438 |
| AJ: | 5.88 | G: | 3.63 |
| LL: | 5.25 in | D: | 4.88 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 9.38 |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2.438 in |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio: | 25:1 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Bore Code: | 39 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

