How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AA: | 15.19 |
| I: | 7.5 in | LM: | 13.21 |
| AF: | 0.38 | T: | 2.438 |
| AE2: | 0.97 | BE: | 0.38 in |
| G: | 3.63 | BF: | 0.41 |
| U: | 1.25 in | V: | 4.26 in |
| BD: | 5.88 | P: | 4.62 in |
| AK: | 4.5 | H: | 0.53 in |
| LL: | 5.25 in | AG: | 10.5 |
| D: | 4.88 | AJ: | 5.88 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 9.38 | Output RPM: | 70 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 2.438 in |
| Output Shaft Direction: | 2 | Bore Code: | 39 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Ratio Range: | 25:1 | Model Code: | 52YFC |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

