How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | P: | 4.62 in |
| L: | 10.88 in | I: | 7.5 in |
| AJ: | 5.88 | H: | 0.53 in |
| AA: | 15.19 | AE2: | 0.97 |
| T: | 2.438 | LM: | 13.21 |
| LL: | 5.25 in | V: | 4.26 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | AK: | 4.5 |
| G: | 3.63 | AG: | 10.5 |
| BF: | 0.41 | BE: | 0.38 in |
| BD: | 5.88 | AB: | 6.76 |
Technical Specifications
| Series Code: | OE | Bore Code: | 39 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 9.38 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Ratio: | 25:1 |
| Output Diameter (in): | 2.438 in | Output Key: | 5/8 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

