How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | D: | 4.88 |
| P: | 4.62 in | AK: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| AA: | 15.19 | T: | 2.438 |
| AB: | 6.76 | U: | 1.25 in |
| AF: | 0.38 | G: | 3.63 |
| BF: | 0.41 | L: | 10.88 in |
| BD: | 5.88 | AG: | 10.5 |
| AE2: | 0.97 | H: | 0.53 in |
| V: | 4.26 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Output RPM: | 70 | Bore Code: | 39 |
| Input HP @ 1750 RPM: | 9.38 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.438 in | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

