How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 4.62 in |
| I: | 7.5 in | BE: | 0.38 in |
| G: | 3.63 | LL: | 5.25 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| T: | 2.438 | LM: | 13.21 |
| BD: | 5.88 | V: | 4.26 in |
| AA: | 15.19 | BF: | 0.41 |
| AF: | 0.38 | AG: | 10.5 |
| AK: | 4.5 | D: | 4.88 |
| AE2: | 0.97 | U: | 1.25 in |
| L: | 10.88 in | AJ: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.438 in | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 8.04 | Output RPM: | 58.3 |
| Bore Code: | 39 | Ratio Range: | 30:1 |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

