How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | H: | 0.53 in |
| G: | 3.63 | L: | 10.88 in |
| AG: | 10.5 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | T: | 2.438 |
| AK: | 4.5 | AE2: | 0.97 |
| BD: | 5.88 | I: | 7.5 in |
| AB: | 6.76 | D: | 4.88 |
| BF: | 0.41 | LM: | 13.21 |
| AJ: | 5.88 | BE: | 0.38 in |
| AA: | 15.19 | P: | 4.62 in |
| U: | 1.25 in | V: | 4.26 in |
Technical Specifications
| Bore Code: | 39 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Ratio: | 30:1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Model Code: | 52YFC | Output Key: | 5/8 X 4.00 |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 8.04 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.438 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

