How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BF: | 0.41 |
| H: | 0.53 in | D: | 4.88 |
| BE: | 0.38 in | LM: | 13.21 |
| AA: | 15.19 | BD: | 5.88 |
| V: | 4.26 in | LL: | 5.25 in |
| U: | 1.25 in | P: | 4.62 in |
| AG: | 10.5 | I: | 7.5 in |
| AF: | 0.38 | T: | 2.438 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| AE2: | 0.97 | G: | 3.63 |
| AK: | 4.5 | L: | 10.88 in |
Technical Specifications
| Model Code: | 52YFC | Ratio: | 40:1 |
| Output Diameter (in): | 2.438 in | Assembly: | YFC-2 |
| Bore Code: | 39 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 6.29 |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

