How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AA: | 15.19 |
| T: | 2.438 | L: | 10.88 in |
| V: | 4.26 in | U: | 1.25 in |
| AE2: | 0.97 | LM: | 13.21 |
| BF: | 0.41 | H: | 0.53 in |
| AF: | 0.38 | LL: | 5.25 in |
| G: | 3.63 | BD: | 5.88 |
| D: | 4.88 | AJ: | 5.88 |
| AG: | 10.5 | P: | 4.62 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AK: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Key: | 5/8 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 39 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Output RPM: | 35 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.14 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Output Diameter (in): | 2.438 in | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

