How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AB: | 6.76 |
| V: | 4.26 in | T: | 2.438 |
| AE2: | 0.97 | G: | 3.63 |
| I: | 7.5 in | BE: | 0.38 in |
| U: | 1.25 in | AJ: | 5.88 |
| P: | 4.62 in | LL: | 5.25 in |
| AK: | 4.5 | D: | 4.88 |
| H: | 0.53 in | L: | 10.88 in |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | LM: | 13.21 |
| AG: | 10.5 | AF: | 0.38 |
Technical Specifications
| Series Code: | OE | Output Diameter (in): | 2.438 in |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Output RPM: | 35 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Bore Code: | 39 |
| Ratio: | 50:1 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.14 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

