How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | BE: | 0.38 in |
| V: | 4.26 in | AG: | 10.5 |
| U: | 1.25 in | G: | 3.63 |
| BF: | 0.41 | BD: | 5.88 |
| AK: | 4.5 | AB: | 6.76 |
| AE2: | 0.97 | H: | 0.53 in |
| L: | 10.88 in | LM: | 13.21 |
| P: | 4.62 in | LL: | 5.25 in |
| D: | 4.88 | I: | 7.5 in |
| AF: | 0.38 | AA: | 15.19 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.27 | Series Code: | OE |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Output RPM: | 29.2 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Output Key: | 5/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Bore Code: | 39 |
| Model Code: | 52YFC | Output Diameter (in): | 2.438 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

