How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | LL: | 5.25 in |
| H: | 0.53 in | BF: | 0.41 |
| AB: | 6.76 | T: | 2.438 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | G: | 3.63 |
| AJ: | 5.88 | AA: | 15.19 |
| AE2: | 0.97 | P: | 4.62 in |
| V: | 4.26 in | I: | 7.5 in |
| BD: | 5.88 | D: | 4.88 |
| AK: | 4.5 | AF: | 0.38 |
| U: | 1.25 in | LM: | 13.21 |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 24 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Bore Code: | 39 | Model Code: | 52YFC |
| Output Diameter (in): | 2.438 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

