How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | L: | 10.88 in |
| U: | 1.25 in | BE1: | 0.5 in |
| AA: | 15.19 | AE2: | 0.97 |
| AK: | 8.5 | G: | 3.63 |
| H: | 0.53 in | P: | 4.62 in |
| AJ: | 7.25 | BF: | 0.53 |
| AF: | 0.38 | BD: | 9 |
| I: | 7.5 in | T: | 2.438 |
| L1: | 14.3 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| LL: | 5.25 in | AB: | 6.76 |
Technical Specifications
| Input HP @ 1750 RPM: | 19.4 | Series Code: | OE |
| Output RPM: | 175 | Model Code: | 52YFC |
| Bore Code: | 39 | Ratio: | 10:1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Assembly: | YFC-2 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Output Key: | 5/8 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.438 in |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

