How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LL: | 5.25 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| T: | 2.438 | G: | 3.63 |
| AB: | 6.76 | V: | 4.26 in |
| AE2: | 0.97 | P: | 4.62 in |
| AA: | 15.19 | BF: | 0.53 |
| AG: | 10.5 | I: | 7.5 in |
| H: | 0.53 in | BE1: | 0.5 in |
| L1: | 14.3 in | AJ: | 7.25 |
| D: | 4.88 | BD: | 9 |
| U: | 1.25 in | L: | 10.88 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Housing Material: | Cast Iron |
| Bore Code: | 39 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2.438 in | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 19.4 | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

