How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| BF: | 0.53 | L1: | 14.3 in |
| AF: | 0.38 | T: | 2.438 |
| H: | 0.53 in | U: | 1.25 in |
| D: | 4.88 | AK: | 8.5 |
| AG: | 10.5 | L: | 10.88 in |
| AE2: | 0.97 | G: | 3.63 |
| AA: | 15.19 | LL: | 5.25 in |
| AJ: | 7.25 | I: | 7.5 in |
| V: | 4.26 in | BD: | 9 |
Technical Specifications
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.07 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Model Code: | 52YFC | Assembly: | YFC-2 |
| Output Key: | 5/8 X 4.00 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 39 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.438 in | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

