How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| V: | 4.26 in | T: | 2.438 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| L1: | 14.3 in | U: | 1.25 in |
| I: | 7.5 in | LL: | 5.25 in |
| AE2: | 0.97 | BF: | 0.53 |
| AF: | 0.38 | AB: | 6.76 |
| BD: | 9 | BE1: | 0.5 in |
| D: | 4.88 | AA: | 15.19 |
| AG: | 10.5 | L: | 10.88 in |
| H: | 0.53 in | G: | 3.63 |
Technical Specifications
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 11.3 | Output Diameter (in): | 2.438 in |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Bore Code: | 39 |
| Output Key: | 5/8 X 4.00 | Ratio: | 20:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

