How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AG: | 10.5 |
| AK: | 8.5 | I: | 7.5 in |
| H: | 0.53 in | U: | 1.25 in |
| AE2: | 0.97 | BF: | 0.53 |
| P: | 4.62 in | AB: | 6.76 |
| AA: | 15.19 | BE1: | 0.5 in |
| G: | 3.63 | BD: | 9 |
| AF: | 0.38 | T: | 2.438 |
| LL: | 5.25 in | V: | 4.26 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | L1: | 14.3 in |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 11.3 |
| Bore Code: | 39 | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Input Diameter (in): | 1.25 in |
| Ratio: | 20:1 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Output Diameter (in): | 2.438 in | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

