How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 9 |
| AA: | 15.19 | D: | 4.88 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| L: | 10.88 in | AF: | 0.38 |
| AJ: | 7.25 | LL: | 5.25 in |
| BE1: | 0.5 in | U: | 1.25 in |
| AK: | 8.5 | P: | 4.62 in |
| BF: | 0.53 | AE2: | 0.97 |
| G: | 3.63 | I: | 7.5 in |
| AG: | 10.5 | L1: | 14.3 in |
| T: | 2.438 | V: | 4.26 in |
Technical Specifications
| Ratio Range: | 30:1 | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 8.04 | Bore Code: | 39 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.438 in | Series Code: | OE |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Ratio: | 30:1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

