How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L: | 10.88 in |
| AG: | 10.5 | H: | 0.53 in |
| AF: | 0.38 | U: | 1.25 in |
| I: | 7.5 in | G: | 3.63 |
| P: | 4.62 in | AK: | 8.5 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | V: | 4.26 in |
| AB: | 6.76 | L1: | 14.3 in |
| D: | 4.88 | AE2: | 0.97 |
| LL: | 5.25 in | T: | 2.438 |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 8.04 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Bore Code: | 39 | Gear Type: | Worm |
| Output Diameter (in): | 2.438 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

