How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| AG: | 10.5 | L: | 10.88 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| BD: | 9 | U: | 1.25 in |
| AA: | 15.19 | AK: | 8.5 |
| AB: | 6.76 | AE2: | 0.97 |
| LL: | 5.25 in | H: | 0.53 in |
| D: | 4.88 | V: | 4.26 in |
| AF: | 0.38 | T: | 2.438 |
| I: | 7.5 in | G: | 3.63 |
| P: | 4.62 in | L1: | 14.3 in |
Technical Specifications
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Ratio Range: | 30:1 | Bore Code: | 39 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.438 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Ratio: | 30:1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 8.04 |
| Model Code: | 52YFC | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

