How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | L1: | 14.3 in |
| AJ: | 7.25 | U: | 1.25 in |
| BF: | 0.53 | LL: | 5.25 in |
| G: | 3.63 | BE1: | 0.5 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AA: | 15.19 |
| AB: | 6.76 | AG: | 10.5 |
| I: | 7.5 in | D: | 4.88 |
| BD: | 9 | H: | 0.53 in |
| T: | 2.438 | AF: | 0.38 |
| V: | 4.26 in | P: | 4.62 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Series Code: | OE | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.14 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Bore Code: | 39 |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Diameter (in): | 2.438 in |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

