How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.97 |
| BD: | 9 | G: | 3.63 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| D: | 4.88 | AG: | 10.5 |
| AJ: | 7.25 | AA: | 15.19 |
| V: | 4.26 in | H: | 0.53 in |
| AK: | 8.5 | P: | 4.62 in |
| L1: | 14.3 in | AB: | 6.76 |
| BE1: | 0.5 in | I: | 7.5 in |
| T: | 2.438 | AF: | 0.38 |
| U: | 1.25 in | L: | 10.88 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.438 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 1.25 in | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Gear Type: | Worm | Model Code: | 52YFC |
| Output RPM: | 233 | Assembly: | YFC-2 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Input Style: | Flexible Coupling Input | Bore Code: | 39 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 24 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

