How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L: | 10.88 in |
| G: | 3.63 | BE1: | 0.5 in |
| LL: | 5.25 in | L1: | 14.3 in |
| AA: | 15.19 | D: | 4.88 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| BF: | 0.53 | U: | 1.25 in |
| I: | 7.5 in | AJ: | 7.25 |
| BD: | 9 | H: | 0.53 in |
| AE2: | 0.97 | P: | 4.62 in |
| T: | 2.438 | AB: | 6.76 |
| AF: | 0.38 | AG: | 10.5 |
Technical Specifications
| Bore Code: | 39 | Assembly: | YFC-2 |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.438 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 180TC |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 2.91 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

