How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | L1: | 14.3 in |
| L: | 10.88 in | T: | 2.438 |
| I: | 7.5 in | BD: | 9 |
| P: | 4.62 in | D: | 4.88 |
| BF: | 0.53 | U: | 1.25 in |
| G: | 3.63 | AA: | 15.19 |
| AJ: | 7.25 | LL: | 5.25 in |
| AK: | 8.5 | AB: | 6.76 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | BE1: | 0.5 in |
| AE2: | 0.97 | H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 19.4 |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 39 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.438 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

